??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23170.0026 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23170. - Clamps with nose, closed
Bill of material
23170.0026 Clamp
BESTNR
Ref. No.
23170.0026
B1
Nominal dimension
26 mm
L1
250 mm
A
40 mm
B2
70 mm
B3
43 mm
L2
83 mm
L3
140 mm
L4
56 mm
SCHM
For screws, metric
M24
SCHZ
For screws inch
1''
G
Weight
3520 g
Embedded user actions